Corrugated tubes conduit gland HELUquick straight M12 x 1.5 NW 10 black
Part no. 904821
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Corrugated tubes conduit gland HELUquick straight M12 x 1.5 NW 10 black
- Part no.
- 904821
- Item description
- Corrugated tubes conduit gland HELUquick straight M12 x 1.5 NW 10 black
- Thread type
- metric
- Size
- M12 x 1.5
- Colour
- black
- Thread length mm
- 12.0
- Spanner size mm
- 18
- Suitable for nominal size
- 10.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892383779
- Customs tariff number
- 39174000
Technical Data Corrugated tubes conduit gland HELUquick straight M12 x 1.5 NW 10 black
Corrugated tubes conduit gland | |
Temperature range | -40°C to +120°C |
Protection class | IP 68 / IP 68 |
Details Corrugated tubes conduit gland HELUquick straight M12 x 1.5 NW 10 black
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
-
- silicone-free
-
- cadmium-free
-
- resistant to: oil, petrol, weak acids, weak bases
Notes
-
- UR-tested
- Disassembly without additional opener. Also available angled (45° and 90°).
Application
-
- Quick-insert glands with metallic female thread for a reliable, quick connection. Suitable for parallel-coiled HELUcond protection tubes