Corrugated tubes conduit gland HELUquick straight M25 x 1.5 NW 17 grey

Corrugated tubes conduit gland HELUquick straight M25 x 1.5 NW 17 grey Part no. 904803
  • UL certification
  • VDE certification
  • Halogen-free (LS0H)
€ 425.96 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
904803
Item description
Corrugated tubes conduit gland HELUquick straight M25 x 1.5 NW 17 grey
Thread type
metric
Size
M25 x 1.5
Colour
grey
Thread length mm
13.0
Spanner size mm
27
Suitable for nominal size
17.0
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892383595
Customs tariff number
39174000

Technical Data

Corrugated tubes conduit gland
Temperature range -40°C to +120°C
Protection class IP 68 / IP 68

Details

Cable Structure

      • Material: Polyamide (PA) 6

Properties

      • halogen-free
      • silicone-free
      • cadmium-free
      • resistant to: oil, petrol, weak acids, weak bases

Notes

      • UR-tested
      • Disassembly without additional opener. Also available angled (45° and 90°).

Application

      • Quick-insert glands with metallic female thread for a reliable, quick connection. Suitable for parallel-coiled HELUcond protection tubes

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible