Corrugated tubes conduit gland HELUquick elbow 90° M32 x 1.5 NW 23 black
Part no. 904843
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Corrugated tubes conduit gland HELUquick elbow 90° M32 x 1.5 NW 23 black
- Part no.
- 904843
- Item description
- Corrugated tubes conduit gland HELUquick elbow 90° M32 x 1.5 NW 23 black
- Thread type
- metric
- Size
- M32 x 1.5
- Colour
- black
- Thread length mm
- 15.0
- Suitable for nominal size
- 23.0
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892383991
- Customs tariff number
- 39174000
Technical Data Corrugated tubes conduit gland HELUquick elbow 90° M32 x 1.5 NW 23 black
Corrugated tubes conduit gland | |
Temperature range | -40°C to +120°C |
Protection class | IP 68 |
Details Corrugated tubes conduit gland HELUquick elbow 90° M32 x 1.5 NW 23 black
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
-
- silicone-free
-
- cadmium-free
-
- resistant to: oil, petrol, weak acids, weak bases
Notes
-
- UR-tested
- Disassembly without additional opener.
- Also available straight and angled 45°.
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Quick-insert glands for a reliable, quick connection.
- Suitable for parallel-coiled HELUcond protection tubes.
Downloads Corrugated tubes conduit gland HELUquick elbow 90° M32 x 1.5 NW 23 black
Accessories
Products that match this product