HELUPOWER® SOLARFLEX®-X PREMIUM red 1 x 6 mm²
Part no. 11027266
- cable for photovoltaic systems
- for permanent installation in fresh water up to 1m water depth (AD8)
- 1500 V DC
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUPOWER® SOLARFLEX®-X PREMIUM red 1 x 6 mm²
- Part no.
- 11027266
- Item description
- HELUPOWER® SOLARFLEX®-X PREMIUM red 1 x 6 mm²
- Sheath colour
- red
- AWG (approx.)
- 10
- Outer Ø mm (approx.)
- 5.8 - 6.4
- Cu factor per km
- 57.6
- Weight kg/km (approx.)
- 80.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892542633
- Customs tariff number
- 85446010
Technical Data HELUPOWER® SOLARFLEX®-X PREMIUM red 1 x 6 mm²
Cross-linked single core cable acc. to DIN VDE 0283-618 / DIN EN 50618, IEC 62930, TÜV Rheinland 2 PfG 2750 | |
Temperature range | fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +120°C |
Nominal voltage | AC U0/U 1000/1000 V DC U0/U 1500/1500 V |
Test voltage | 6500 V |
Minimum bending radius | fixed 5x Outer-Ø |
Details HELUPOWER® SOLARFLEX®-X PREMIUM red 1 x 6 mm²
Cable Structure
-
- Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: cross-linked compound
-
- x = without protective conductor
-
- Outer sheath: cross-linked compound
Properties
-
- resistant to: UV radiation, ozone, weathering effects, water
-
- for outdoor use
-
- direct burial
-
- halogen-free
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- UV-resistant acc. to DIN VDE 0283-618 / DIN EN 50618 Appendix E
-
- ozone-resistant acc. to DIN VDE 0283-618 / DIN EN 50618
-
- weather-resistant acc. to DIN VDE 0283-618 / DIN EN 50618 Appendix E
-
- DC Voltage resistance of the insulation acc. to DIN VDE 0283-618 / DIN EN 50618 Tab. 2
-
- Improved water resistance acc. to TÜV Rheinland 2 PfG 2750
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- HELUPOWER® SOLARFLEX®-X PREMIUM is suitable for permanent installation in fresh water (up to 1 metre water depth) and is used for wiring photovoltaic modules in floating solar parks. A wide range of applications in different countries is possible due to EN 50618 and IEC 62930 certification. Suitable for direct burial; we recommend: laying in pipes. The maximum DC voltage of the system in which the cable is installed must not exceed 1.8 kV. The cable is suitable for use in and on devices and systems with protective insulation (protection class II).