![HELUPOWER® CHARGE-1200-DC PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M17001086_PF_1520x1160.jpg)
![HELUPOWER® CHARGE-1200-DC PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M17001086_PF_1520x1160.jpg)
HELUPOWER® CHARGE-1200-DC PUR black 2 x 35 + 1 G 25 + 3 x 2 x 0,75 mm²
Part no. 17001087
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUPOWER® CHARGE-1200-DC PUR black 2 x 35 + 1 G 25 + 3 x 2 x 0,75 mm²
- Part no.
- 17001087
- Item description
- HELUPOWER® CHARGE-1200-DC PUR black 2 x 35 + 1 G 25 + 3 x 2 x 0,75 mm²
- Outer Ø mm (approx.)
- 26
- Cu-weight kg/km
- 995.0
- Weight kg/km (approx.)
- 1300.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892522512
- Customs tariff number
- 85446010
Technical Data HELUPOWER® CHARGE-1200-DC PUR black 2 x 35 + 1 G 25 + 3 x 2 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUPOWER® CHARGE-1200-DC PUR black 2 x 35 + 1 G 25 + 3 x 2 x 0,75 mm²
Cable Structure
-
- Sheath colour: black