HELUKAT® 100S CAT.5e 1000 V SF/UTP PUR CHAIN green 2 x 2 x AWG 26 /19 Part no. 11007779
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • for applications up to 100 Megabit
  • 1000V UL approval
  • for use in drag chains in continuous motion
€ 362.67 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11007779
Item description
HELUKAT® 100S CAT.5e 1000 V SF/UTP PUR CHAIN green 2 x 2 x AWG 26 /19
Cross-sec. mm² (approx.)
0.15
Conductor Ø mm (approx.)
0.5
Core Ø mm (approx.)
1.0
Outer Ø mm (approx.)
6.6
Cu factor per km
31.0
Weight kg/km (approx.)
56.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
Cut-to-length service available
yes
EAN / GTIN
4060892314186
Customs tariff number
85444995

Technical Data

Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, DIN EN 50288-2-2, UL-Std. 758 (AWM) Style 21576
Temperature range flexible -30°C to +60°C
fixed installation -40°C to +80°C
UL (AWM) to +80°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 500 V
Conductor resistance at 20°C max. 125.0 Ohm/km
Loop resistance at 20°C max. 250.0 Ohm/km
Insulation resistance min. 5.0 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 50 pF/m
Rel. Velocity of Propagation approx. 67%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
Caloric load approx. 0.64 MJ/m
Minimum bending radius flexible 15x Outer-Ø
fixed installation 7x Outer-Ø

Details

Cable Structure

      • Copper wire bare, AWG sizes
      • Core insulation: Polyolefin
      • Core identification: colour coded, pairs:
      • No. 1: white-blue / blue
      • No. 2: white-orange / orange
      • No. 3: white-green / green
      • No. 4: white-brown / brown
      • Cores stranded in pairs with optimal lay lengths
      • Fleece wrapping
      • Pairs stranded in layers with optimal lay lengths
      • 1. Screen: plastic-coated aluminium foil (St)
      • 2. Screen: braided screen of tinned copper wires
      • Outer sheath: PUR
      • Sheath colour: green
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation, hydrolysis, microbes, coolants, greases
      • abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
      • suitable for use in drag chains
      • halogen-free
      • flame-retardant

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2

Notes

      • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
      • UL Voltage Rating: 1000 V

Application

      • HELUKAT® 100S CAT.5e 1000 V SF/UTP PUR CHAIN is designed for use in cable carriers and the recurring loads caused by moving machine components. Thanks to the PUR sheath, it also offers excellent resistance to common mineral oils, greases and cooling lubricants.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible