HELUFAST M16 black Wall thickness range from 2.5mm to 4mm
Part no. 903136
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUFAST M16 black Wall thickness range from 2.5mm to 4mm
- Part no.
- 903136
- Item description
- HELUFAST M16 black Wall thickness range from 2.5mm to 4mm
- Thread type
- metric
- Size
- M16
- Colour
- black (RAL 9005)
- Cable Ø from / to mm
- 6.0 - 9.5
- Spanner size mm
- 20
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892361418
- Customs tariff number
- 39269097
Technical Data HELUFAST M16 black Wall thickness range from 2.5mm to 4mm
Threadless PA cable gland | |
Temperature range | -25°C to +100°C |
Protection class | IP 68 - 5 bar |
Details HELUFAST M16 black Wall thickness range from 2.5mm to 4mm
Cable Structure
-
- Material: Polyamide (PA) 6, V2 acc. to UL 94
-
- Seal: Chloroprene rubber (CR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- installable in close proximity to one another
-
- watertight, dust-tight
-
- large clamping areas
-
- keine Kontermutter notwendig
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- W - Wall thickness
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- For easy and quick installation.