![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905584_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905584_1520x1160.jpg)
HELUcond PFA NW 23 black
Part no. 905590
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PFA NW 23 black
- Part no.
- 905590
- Item description
- HELUcond PFA NW 23 black
- Nominal size mm
- 23
- Inner-Ø ca. mm
- 23
- Outer-Ø ca. mm
- 28.6
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892380280
- customs tariff number
- 39173300
Technical Data HELUcond PFA NW 23 black
Temperature range | -200°C up to +260°C |
Details HELUcond PFA NW 23 black
Cable Structure
- PFA
Properties
- UV-resistant
- Resistant to a multitude of
- Fuels
- Cleaning agents
- Lubricants
- Acids and alkalis
Notes
- Suitable connection glands: HELUquick, HSSV
Tests
- Flammability acc. to UL 94: V0
Application
- Excellent thermal, electrical and chemical properties; abrasion resistance and dimensionally stable.
- Plant and machine construction
- Automation technology
- Vehicle construction and shipbuilding
- Rail technology
- Installation technology
- Chemical plants
- Heating and air-conditioning technology
Accessories
Products that match this product
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904805_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920196_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920209_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920220_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920229_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920247_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920265_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920273_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905858_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94200_1520x1160.jpg)