PA Corrugated tubes PA12-B 21 black
Part no. 920166
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PA Corrugated tubes PA12-B 21 black
- Part no.
- 920166
- Item description
- PA Corrugated tubes PA12-B 21 black
- Outer Ø mm (approx.)
- 28.5
- Colour
- black
- Inner Ø mm
- 22.0
- Nominal size mm
- 21.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892380044
- Customs tariff number
- 39173300
Technical Data PA Corrugated tubes PA12-B 21 black
PA Corrugated tubes | |
Temperature range | -40°C to +120°C short term up to +150°C |
Capacity/100mm | approx. 350 N (NW: 17) |
Details PA Corrugated tubes PA12-B 21 black
Cable Structure
-
- Material: modified Polyamide (PA) 12
-
- Flammability acc. to UL 94 (HB)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Fine or coarse profile. Suitable connection glands: HELUquick, HSSV.
Tests
-
- Entflammbarkeit nach UL 94: HB
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Railway technology<br />• Installation technology<br />• Cable protection tube for heavy-duty applications. <br />High flexible and high load rating
Downloads PA Corrugated tubes PA12-B 21 black
Accessories
Products that match this product