HELUCOM® A-V(ZN)YY orange 4 G62,5/125 Part no. 803934
€ 959.86 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
803934
Item description
HELUCOM® A-V(ZN)YY orange 4 G62,5/125
No. of fibres
4
Fibre Type
Multimode G62,5/125
Fibre Category
OM1
No. of fibres per core
1
Outer Ø mm (approx.)
7
Weight kg/km (approx.)
50.0
Metres per Packaging Unit
1000
Individual quantities available
yes
EAN / GTIN
4060892313455
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -0°C
Laying, max.: +50°C
Operating, min.: -30°C
Operating, max.: +80°C

Details

Cable Structure

  • Core type: Tight buffer
  • Strain relief elements: Aramide
  • Outer sheath colour: Orange

Properties

  • Max. tensile force: 1200 N
  • Max. transverse pressure: 500 N / cm
  • UV-resistant
  • Oil-resistant

Tests

  • Longitudinally water-tight acc. to IEC 60794-1-2-F5
  • Applicable UL standards: OFNG UL 1685
  • Applicable CSA standards: FT4
  • Bending cycles acc. to IEC 60794-1-2-E6: 9.000

Application

  • These HELUCOM® cables were designed as mobile field cables. They are easily wound up on a drum and are very tension-proof. As the outer sheath is tightly anchored on the aramid braiding, it is especially suitable for mobile use. The advantage of these cables is obvious especially where mobile fibre-optic lines have to be installed, such as windturbine projects, TV transmission, supervision of protected areas, etc.. This series with PVC jacket is certified according the UL/CSA standard OFNG/ FT4.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible