![HELUCOM® A-DF(ZN)B2Y](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80100_1520x1160.jpg)
![HELUCOM® A-DF(ZN)B2Y](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80100_1520x1160.jpg)
HELUCOM® A-DF(ZN)B2Y black 7x12 G62,5/125
Part no. 80127
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCOM® A-DF(ZN)B2Y black 7x12 G62,5/125
- Part no.
- 80127
- Item description
- HELUCOM® A-DF(ZN)B2Y black 7x12 G62,5/125
- No. of fibres
- 84
- Fibre Type
- Multimode G62,5/125
- Fibre Category
- OM1
- No. of fibres per core
- 12
- Outer Ø mm (approx.)
- 16.5
- Weight kg/km (approx.)
- 136.0
- Metres per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892311888
- Customs tariff number
- 85447000
Technical Data HELUCOM® A-DF(ZN)B2Y black 7x12 G62,5/125
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +60°C |
Details HELUCOM® A-DF(ZN)B2Y black 7x12 G62,5/125
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Strain relief elements: Aramide
-
- Type of armouring: Glass yarns
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
These HELUCOM® fibre-optic cables are characterized by a stranded construction with jelly filling. They are made waterproof in longitudinal direction by filling a jelly mass into the stranding cavities. Non-metallic tension elements and glass yarns ensure above average strain relief and rodent protection. This construction is particularly used in the area of telecommunication and long distance, but also in regular channels and tubes where rodent infestation is possible.