HELUCHAIN® PROFInet 24V POWER PVC black 4 x 2,5 mm²
Part no. 11008508
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCHAIN® PROFInet 24V POWER PVC black 4 x 2,5 mm²
- Part no.
- 11008508
- Item description
- HELUCHAIN® PROFInet 24V POWER PVC black 4 x 2,5 mm²
- Outer Ø mm (approx.)
- 9.3
- Cu factor per km
- 96.0
- Weight kg/km (approx.)
- 178.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892536335
- Customs tariff number
- 85444993
Technical Data HELUCHAIN® PROFInet 24V POWER PVC black 4 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUCHAIN® PROFInet 24V POWER PVC black 4 x 2,5 mm²
Cable Structure
-
- Sheath colour: black