Compression cable lug HELU-S-PK-AL/CU 70/10.5 Part no. 907581
€ 1,178.58 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
907581
Item description
Compression cable lug HELU-S-PK-AL/CU 70/10.5
Cu (MK) factor per 1000 pcs.
46
Copper (MK) base in EUR / 100 kg
150
Type
HELU-S-PK-AL/CU 70/95-10
Stud hole (M)
10
ø Stud hole (a) in mm
10.5
ø Wire receptable (d) in mm
11.2
Flange width (b) in mm
26.0
Length (l) in mm
85.0
Weight in kg/1000 pc.
73.7
cross-section from / to mm²
70.00 - 95.00
Code type
18
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892424861
Customs tariff number
85369010

Technical Data

Compression cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)

Details

Cable Structure

      • Material: Aluminium 99,5; Cu acc. to DIN EN 13601
      • Surface: bare
      • uninsulated
      • without Inspection hole

Notes

      • Code type indicates the required hexagonal crimping insert.
      • Al-sleeves are prefilled with contact grease and sealed with plastic plugs
      • Recommended pressing method: Hexagonal pressing
      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Application

      • Non-insulated, straight compression lug in eye type design made of aluminium. High quality version for reliable crimping. Designed for conductor type RM and circulary reshaped conductors.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible