Compression cable lug HELU-S-PK-AL-FG-VZN 500-12
Part no. 906582
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Compression cable lug HELU-S-PK-AL-FG-VZN 500-12
- Part no.
- 906582
- Item description
- Compression cable lug HELU-S-PK-AL-FG-VZN 500-12
- Type
- HELU-S-PK-AL-FG-VZN 500-12
- ø Stud hole (a) in mm
- 13.0
- ø Wire receptable (d) in mm
- 29.0
- Flange width (b) in mm
- 44.0
- Length (l) in mm
- 122.0
- Weight in kg/1000 pc.
- 360.4
- cross-section from / to mm²
- 500.00
- Code type
- 44
- Pieces per Packaging Unit
- 5
- Individual quantities available
- yes
- EAN / GTIN
- 4060892502125
- Customs tariff number
- 74198090
Technical Data Compression cable lug HELU-S-PK-AL-FG-VZN 500-12
Compression cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Details Compression cable lug HELU-S-PK-AL-FG-VZN 500-12
Cable Structure
-
- Material: Aluminium 99,5
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Code type indicates the required hexagonal crimping insert.
- Sleeves are prefilled with contact grease and sealed with plastic plug
-
- Recommended pressing method: Hexagonal pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Uninsulated, straight extruded tubular cable lug in eye type design made of aluminium.
- High quality version for reliable crimping.
- To DIN46329