![HELU-S-PK-AL-FG-VZN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M909853_TZ_1520x1160.jpg)
![HELU-S-PK-AL-FG-VZN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M909853_TZ_1520x1160.jpg)
Compression cable lug HELU-S-PK-AL-FG-VZN 150-16
Part no. 906569
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Compression cable lug HELU-S-PK-AL-FG-VZN 150-16
- Part no.
- 906569
- Item description
- Compression cable lug HELU-S-PK-AL-FG-VZN 150-16
- Type
- HELU-S-PK-AL-FG-VZN 150-16
- ø Stud hole (a) in mm
- 17.0
- ø Wire receptable (d) in mm
- 16.3
- Flange width (b) in mm
- 30.0
- Length (l) in mm
- 90.0
- Weight in kg/1000 pc.
- 83.9
- cross-section from / to mm²
- 150.00 - 185.00
- Code type
- 25
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892509087
- Customs tariff number
- 85369010
Technical Data Compression cable lug HELU-S-PK-AL-FG-VZN 150-16
Compression cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Details Compression cable lug HELU-S-PK-AL-FG-VZN 150-16
Cable Structure
-
- Material: Aluminium 99,5
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Code type indicates the required hexagonal crimping insert.
- Sleeves are prefilled with contact grease and sealed with plastic plug
-
- Recommended pressing method: Hexagonal pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Uninsulated, straight extruded tubular cable lug in eye type design made of aluminium.
- High quality version for reliable crimping.
- To DIN46329