Compression cable lug HELU-S-PK-AL-DIN 120-10

Compression cable lug HELU-S-PK-AL-DIN 120-10 Part no. 907880
€ 494.12 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
907880
Item description
Compression cable lug HELU-S-PK-AL-DIN 120-10
Type
HELU-S-PK-AL-DIN 120-10
ø Stud hole (a) in mm
10.5
ø Wire receptable (d) in mm
14.7
Flange width (b) in mm
32.0
Length (l) in mm
98.0
Weight in kg/1000 pc.
83.8
cross-section from / to mm²
120.00 - 150.00
Code type
22
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892426902
Customs tariff number
85369010

Technical Data

Compression cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)

Details

Cable Structure

      • Material: Aluminium 99,5
      • Surface: bare
      • uninsulated
      • without Inspection hole

Notes

      • Code type indicates the required hexagonal crimping insert.
      • Sleeves are prefilled with contact grease and sealed with plastic plug
      • Recommended pressing method: Hexagonal pressing
      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Application

    • Uninsulated, straight tubular cable lug in eye type design made of aluminium. High quality version for reliable crimping. Designed for conductor type RM acc. to DIN 48201 and circulary reshaped conductors.<br />Tube dimensions acc. to DIN 46329

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible