![HELU-S-PE-SK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M908273_PF_1520x1160.jpg)
![HELU-S-PE-SK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M908273_PF_1520x1160.jpg)
Inserts hexagonal shape HELU-S-PE-SK SKCU150AL95/120
Part no. 908282
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Inserts hexagonal shape HELU-S-PE-SK SKCU150AL95/120
- Part no.
- 908282
- Item description
- Inserts hexagonal shape HELU-S-PE-SK SKCU150AL95/120
- Type
- SKCU150AL95/120
- Al mm²
- 95,120
- Cu mm²
- 150
- Code type
- 22
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430527
- Customs tariff number
- 82073090
Technical Data Inserts hexagonal shape HELU-S-PE-SK SKCU150AL95/120
Inserts hexagonal shape |
Details Inserts hexagonal shape HELU-S-PE-SK SKCU150AL95/120
Cable Structure
-
- Zum Verarbeiten von Presskabelschuhen der HELU-S-PK und HELU-S-PV Serie
Notes
-
- Suitable for:
- HELUTOOL HMPI 20, HHPI 20 and HAP 60-2
Application
-
• For processing HELU-S-PK compression cable lugs and HELU-S-PV tubular compression joints
Downloads Inserts hexagonal shape HELU-S-PE-SK SKCU150AL95/120
Accessories
Products that match this product