Spare blade for Outside cleading cutter HAMX
Part no. 906236
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Spare blade for Outside cleading cutter HAMX
- Part no.
- 906236
- Item description
- Spare blade for Outside cleading cutter HAMX
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430183
- Customs tariff number
- 82089000
Technical Data Spare blade for Outside cleading cutter HAMX
All technical data can be found in the data sheet in the Downloads section |
Details Spare blade for Outside cleading cutter HAMX
Cable Structure
-
- The outside cleading cutter with rapid clamping system can be used to strip the outer sheath from low voltage and medium voltage conductors with an outside diameter of 16 up to 54 mm.
-
- A switch lever between longitudinal section and round cut as well as an additional claw for breaking the insulation are available.The positioning on the cable is made by a clamping system. The cut depth is adjustable from 0-5 mm in steps of 0,1 mm. The feed rate is made by a ratchet wrench. The maximum rotation diameter is 300 mm.
-
- The components are produced from aluminium and stainless steel. The moldings are made of impact-resistant plastic material. The blades are from alloyed steel according to EN 10020 with a hardness of least 58 HRC.
-
- Weight 1320 g
Properties
-
- HAMX-device, ratchet wrench and nylon case
Notes
-
- Spare blade with screw and hex-wrench for HAMX, part no. 906236
Downloads Spare blade for Outside cleading cutter HAMX
Accessories
Products that match this product