![HAMX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906235_PF_1520x1160.jpg)
![HAMX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906235_PF_1520x1160.jpg)
Outside cleading cutter HAMX
Part no. 906235
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Outside cleading cutter HAMX
- Part no.
- 906235
- Item description
- Outside cleading cutter HAMX
- Type
- HAMX
- Length mm
- 250.0
- Weight kg (approx.)
- 1.32
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430183
- Customs tariff number
- 82032000
Technical Data Outside cleading cutter HAMX
Outside cleading cutter |
Details Outside cleading cutter HAMX
Cable Structure
-
- with rapid clamping system for low voltage- and medium voltage conductors
Properties
-
- HAMX-Gerät, Ratschenschlüssel, Nylon-Etui
Notes
-
- Spare blade with screw and hex-wrench for HAMX, part no. 906236
- Scope of delivery:
- HAMX-device, ratchet wrench and nylon case
Application
-
• The outside cleading cutter with rapid clamping system can be used to strip the outer sheath from low voltage and medium voltage conductors with an outside diameter of 16 up to 54 mm. <br />A switch lever between longitudinal section and round cut as well as an additional claw for breaking the insulation are available.The positioning on the cable is made by a clamping system. The cut depth is adjustable from 0-5 mm in steps of 0,1 mm. The feed rate is made by a ratchet wrench. The maximum rotation diameter is 300 mm. <br />The components are produced from aluminium and stainless steel. The moldings are made of impact-resistant plastic material. The blades are from alloyed steel according to EN 10020 with a hardness of least 58 HRC.
Downloads Outside cleading cutter HAMX
Accessories
Products that match this product