H05VV-F yellow 5 G 1,5 mm² Part no. 30233
  • VDE certification
  • Length marking in metres
  • UKCA certification
€ 191.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
30233
Item description
H05VV-F yellow 5 G 1,5 mm²
Outer Ø mm (approx.)
9.3 - 11.6
Cu factor per km
72.0
Weight kg/km (approx.)
144.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892060366
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible