![GFS-CU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97397_PF_1520x1160.jpg)
![GFS-CU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97397_PF_1520x1160.jpg)
Braided hose copper 8-17mm
Part no. 97399
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Braided hose copper 8-17mm
- Part no.
- 97399
- Item description
- Braided hose copper 8-17mm
- Inner-Ø max. mm
- 17.0
- Inner-Ø min. mm
- 8.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892391729
- Customs tariff number
- 83079000
Technical Data Braided hose copper 8-17mm
Screening braided hose and interference braided hose | |
Temperature range | -50°C to +250°C |
Details Braided hose copper 8-17mm
Cable Structure
-
- Material: copper tinned
-
- Axially compressible
Properties
-
- Axial aufstauchbar
Notes
-
- Also available in 10m lengths.
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• for bundling<br />• for the mechanical protection of electrical cables and lines
Downloads Braided hose copper 8-17mm
Accessories
Products that match this product