EW round PG 36 / PG 42
Part no. 90640
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details EW round PG 36 / PG 42
- Part no.
- 90640
- Item description
- EW round PG 36 / PG 42
- Outer Ø mm (approx.)
- 57
- Thread length mm
- 9.0
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892377129
- Customs tariff number
- 74198090
Technical Data EW round PG 36 / PG 42
Nickel plated brass extender | |
Temperature range | up to +200°C |
Details EW round PG 36 / PG 42
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
- TL - Thread Length
- D - Outer diameter
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads EW round PG 36 / PG 42
Accessories
Products that match this product