Assortment box ESD-ADI 2 Part no. 96764
€ 1,105.16 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
96764
Item description
Assortment box ESD-ADI 2
Type
ESD 2
Colour code
Telemecanique
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892414299
Customs tariff number
85369010

Technical Data

Assortment box

Details

Cable Structure

      • Material: copper
      • Surface: tinned
      • Insulation: Polypropylene (PP)
      • Assortment box: Polyvinyl chloride (PVC)

Notes

      • Empty cans:
      • ESD 3: 5-part with lettering 0.5 mm² / 0.75 mm² / 1.0 mm² / 1.5 mm² / 2.5 mm²
      • ESD 4: 4-part with lettering 4.0 mm² / 6.0 mm² / 10.0 mm² / 16.0 mm²
      • All sizes in regular length.
      • Legend:
      • Dimensions
      • L - Length
      • l - Length to centre of hole

Application

      • Practical pocket sized assortment box. Refillable, split into 4 or 5 compartments, with cross-section lettering.
      • Refilling with ADI core end sleeves.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible