![ERG 50, ERG 120](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905663_PF_1520x1160.jpg)
![ERG 50, ERG 120](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905663_PF_1520x1160.jpg)
Assembly tool ERG 120
Part no. 905849
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Assembly tool ERG 120
- Part no.
- 905849
- Item description
- Assembly tool ERG 120
- Type
- ERG 120
- Length mm
- 178.0
- Weight kg (approx.)
- 0.278
- Tie width min - max mm
- 4.80 - 7.60
- Height mm
- 38
- Width mm
- 127.0
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892429811
- Customs tariff number
- 82055980
Technical Data Assembly tool ERG 120
Assembly tool |
Details Assembly tool ERG 120
Cable Structure
-
- Ergonomisches Handwerkzeug mit einstellbarer Spannungseinstellung und automatischem Abschneidemechanismus. Das um 360° drehbare Vorderteil ermöglicht den Einsatz des Werkzeugs in jeder Position. Ein Pralldämpfer fängt die Rückstösse ab, die beim Abschneiden der Kabelbinderenden auftreten.
-
- Manuell einstellbare Spannung
-
- Automatische Abschneidemechanismus
-
- Länge 200 mm
-
- Höhe 25 mm
-
- Breite 125 mm
-
- Gewicht 240 g
Application
-
• For cable ties made of plastic.<br />Ergonomic hand tool with adjustable tension setting and automatic cutting. 360° degree rotating nose enables operation from any position. An impact damper absorbs the rear shocks, that occur when cutting the tie ends.<br />Adjustable tension settings.<br />Automatic cutting mechanism.
Downloads Assembly tool ERG 120
Accessories
Products that match this product