![EES](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96839_PF_1520x1160.jpg)
![EES](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96839_PF_1520x1160.jpg)
Steel interior socket EES 41.8 mm
Part no. 96880
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Steel interior socket EES 41.8 mm
- Part no.
- 96880
- Item description
- Steel interior socket EES 41.8 mm
- Weight kg (approx.)
- 2.00
- Suitable for nominal size
- 41.8
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892389498
- Customs tariff number
- 85369010
Technical Data Steel interior socket EES 41.8 mm
Steel interior socket | |
Temperature range | -55°C to +300°C |
Protection class | IP 67 |
Details Steel interior socket EES 41.8 mm
Cable Structure
-
- Material: steel galvanized
Notes
-
- Suitable to LT glands
Application
-
• For plastic-coated metal protection tubes type Anaconda.
Downloads Steel interior socket EES 41.8 mm
Accessories
Products that match this product
![Anaconda Sealtite® EF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91229_PF_1520x1160.jpg)
![Anaconda Sealtite® EF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91229_PF_1520x1160.jpg)
![Anaconda Sealtite® NMFG-Clean](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M908211_PF_1520x1160.jpg)