Steel interior socket EES 59.9 mm Part no. 905027
  • UL certification
  • CSA certification
  • EAC certification
€ 3,736.87 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
905027
Item description
Steel interior socket EES 59.9 mm
Weight kg (approx.)
2.80
Pieces per Packaging Unit
59.9
Individual quantities available
5
EAN / GTIN
no
Customs tariff number
4060892389528
85369010

Technical Data

Steel interior socket
Temperature range -55°C to +300°C
Protection class IP 67

Details

Cable Structure

      • Material: steel galvanized

Notes

      • Suitable to LT glands

Application

      • For plastic-coated metal protection tubes type Anaconda.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible