![EEM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906006_PF_1520x1160.jpg)
![EEM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906006_PF_1520x1160.jpg)
Brass interior socket EEM SPR-AS 56
Part no. 99518
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Brass interior socket EEM SPR-AS 56
- Part no.
- 99518
- Item description
- Brass interior socket EEM SPR-AS 56
- Type
- SPR-AS
- Weight kg (approx.)
- 3.80
- Suitable for tube outer Ø mm
- 56.0
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892389368
- Customs tariff number
- 74122000
Technical Data Brass interior socket EEM SPR-AS 56
Brass interior socket | |
Temperature range | -40°C to +250°C |
Details Brass interior socket EEM SPR-AS 56
Cable Structure
-
- Material: Brass nickel plated
Application
-
• Interior sockets EEM made by brass for metal conduits type SWM-M, SPR-AS, SPR-PVC-AS, SPR-PU-AS und SPR-EDU-AS.
Downloads Brass interior socket EEM SPR-AS 56
Accessories
Products that match this product