PVC-interior socket EEK 21mm
Part no. 96451
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PVC-interior socket EEK 21mm
- Part no.
- 96451
- Item description
- PVC-interior socket EEK 21mm
- Suitable for tube outer Ø mm
- 21.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892383427
- Customs tariff number
- 39174000
Technical Data PVC-interior socket EEK 21mm
PVC-interior socket | |
Temperature range | -10°C to +100°C |
Details PVC-interior socket EEK 21mm
Cable Structure
-
- Material: Polyvinyl chloride (PVC)
Application
-
- Interior sockets EEK made by PVC for plastic conduits type Airflex-K, PT-S and S-PU.
Downloads PVC-interior socket EEK 21mm
Accessories
Products that match this product