PVC-interior socket EEK 45mm
Part no. 96345
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PVC-interior socket EEK 45mm
- Part no.
- 96345
- Item description
- PVC-interior socket EEK 45mm
- Suitable for tube outer Ø mm
- 45.0
- Pieces per Packaging Unit
- 20
- Individual quantities available
- no
- EAN / GTIN
- 4060892383373
- Customs tariff number
- 39174000
Technical Data PVC-interior socket EEK 45mm
PVC-interior socket | |
Temperature range | -10°C to +100°C |
Details PVC-interior socket EEK 45mm
Cable Structure
-
- Material: Polyvinyl chloride (PVC)
Application
-
• Interior sockets EEK made by PVC for plastic conduits type Airflex-K, PT-S and S-PU.
Downloads PVC-interior socket EEK 45mm
Accessories
Products that match this product