Core end sleeves DUO 0.75 normal light blue

Core end sleeves DUO 0.75 normal light blue Part no. 91661
€ 2.08 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
91661
Item description
Core end sleeves DUO 0.75 normal light blue
Cross-sec. mm² (approx.)
0.75
Colour
light blue
Length mm
15.0
Design
normal
Colour code
DIN
Sleeve length mm
8
Pieces per Packaging Unit
500
Individual quantities available
no
EAN / GTIN
4060892414787
Customs tariff number
85369010

Technical Data

Core end sleeves
Temperature range up to +105°C
short term up to +120°C

Details

Cable Structure

      • Material: copper
      • Surface: tinned
      • Insulation: Polypropylene (PP)

Properties

      • Isolierte DUO-Aderendhülsen zur Einführung von 2 Litzen verhindern ein Aufspleißen von abisolierten Drähten.
      • Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.
      • Nach DIN-, ZF-, und Telemecanique Farbcode.

Notes

      • Legend:
      • Dimensions
      • L - Length
      • l - Length to centre of hole

Application

      • Insulated DUO core end sleeves for insertion of 2 conductors prevent stripped wires from fanning.
      • The hopper-shaped plastic collar enables them to be pushed easily onto the wires.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible