Stainless steel cable ties E 290/7.9
Part no. 90905
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Stainless steel cable ties E 290/7.9
- Part no.
- 90905
- Item description
- Stainless steel cable ties E 290/7.9
- Length mm
- 290.0
- Capacity N
- 1559
- Bundle Ø mm
- 75
- Width mm
- 7.9
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892401404
- Customs tariff number
- 73269098
Technical Data Stainless steel cable ties E 290/7.9
Stainless steel cable ties | |
Temperature range | -80°C to +538°C |
Details Stainless steel cable ties E 290/7.9
Cable Structure
-
- Material: Stainless steel 1.4401 / AISI 316
-
- with ball lock
Properties
-
- resistant to: aggressive chemicals
-
- corrosion resistant
-
- radiation resistant
-
- anti-magnetic
-
- temperature-resistant
Application
-
- For use in extreme conditions, such as high temperatures, aggressive environment, high tensile load.
Downloads Stainless steel cable ties E 290/7.9
Accessories
Products that match this product