Cable Tie Mounts TC 102
Part no. 91039
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable Tie Mounts TC 102
- Part no.
- 91039
- Item description
- Cable Tie Mounts TC 102
- Type
- TC 102
- Colour
- transparent
- Length mm
- 19.1
- Tie width max mm
- 4.8
- Height mm
- 3.2
- Boring mm
- 4.4
- Width mm
- 12.7
- Fixing
- screw and rivet
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892401862
- Customs tariff number
- 39174000
Technical Data Cable Tie Mounts TC 102
Cable Tie Mounts | |
Temperature range | -40°C to +85°C short term up to +105°C |
Details Cable Tie Mounts TC 102
Cable Structure
-
- Material: Polyamide (PA) 6.6
Notes
-
- Legend:
- H - Height
- W - Width
- L - Length
- T - Thickness
Application
-
• Small base for band fastening with countersunk screws, cylinder bolts or rivet assembly.
Downloads Cable Tie Mounts TC 102
Accessories
Products that match this product