![CT-T](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90150_PF_1520x1160.jpg)
![CT-T](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90150_PF_1520x1160.jpg)
Cable ties with plastic lug T 2-50 black
Part no. 90141
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable ties with plastic lug T 2-50 black
- Part no.
- 90141
- Item description
- Cable ties with plastic lug T 2-50 black
- Type
- T 2-50
- Colour
- black
- Length mm
- 200.0
- Capacity N
- 110
- Bundle Ø mm
- 55
- Width mm
- 2.5
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892401107
- Customs tariff number
- 39269097
Technical Data Cable ties with plastic lug T 2-50 black
Cable ties with plastic lug | |
Temperature range | -40°C to +85°C |
Details Cable ties with plastic lug T 2-50 black
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Notes
-
- black: good UV-resistance
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for directionality and mounting
Downloads Cable ties with plastic lug T 2-50 black
Accessories
Products that match this product