![CT-DW](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97633_PF_1520x1160.jpg)
![CT-DW](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97633_PF_1520x1160.jpg)
Detachable cable ties W 120mm
Part no. 97633
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Detachable cable ties W 120mm
- Part no.
- 97633
- Item description
- Detachable cable ties W 120mm
- Colour
- black
- Length mm
- 120.0
- Bundle Ø mm
- 26
- Width mm
- 7.6
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892401312
- Customs tariff number
- 39269097
Technical Data Detachable cable ties W 120mm
Detachable cable ties | |
Temperature range | -40°C to +80°C |
Details Detachable cable ties W 120mm
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- Detachable cable tie for temporary assembly.
- This cable tie can be opened by hand without using a tool.