COV dividable counternut M25 x 1.5 NW 20
Part no. 905039
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details COV dividable counternut M25 x 1.5 NW 20
- Part no.
- 905039
- Item description
- COV dividable counternut M25 x 1.5 NW 20
- Thread type
- metric
- Size
- M25 x 1.5
- Colour
- black
- Thread length mm
- 9.0
- Spanner size mm
- 30
- Suitable for nominal size
- 20.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892382543
- Customs tariff number
- 39174000
Technical Data COV dividable counternut M25 x 1.5 NW 20
Corrugated conduit gland | |
Temperature range | -40°C to +120°C short term up to +140°C |
Protection class | IP 43 |
Details COV dividable counternut M25 x 1.5 NW 20
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (HB)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Tube gland for HELUcond CO protection tubes.
- Axial fold-up and reclosable connection gland with shaped locking rods. Split nut with safety lock to prevent accidental opening.
Downloads COV dividable counternut M25 x 1.5 NW 20
Accessories
Products that match this product