![COS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920375_TZ_1520x1160.jpg)
![COS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920375_TZ_1520x1160.jpg)
Corrugated tubes holder COS NW 14 black
Part no. 920357
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Corrugated tubes holder COS NW 14 black
- Part no.
- 920357
- Item description
- Corrugated tubes holder COS NW 14 black
- Colour
- black
- Height mm
- 25.5
- Suitable for nominal size
- 14.0
- Width mm
- 24.0
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892382352
- Customs tariff number
- 39174000
Technical Data Corrugated tubes holder COS NW 14 black
Corrugated tubes holder | |
Temperature range | -30°C to +105°C |
Details Corrugated tubes holder COS NW 14 black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• Tube holder for dividible HELUcond CO protection tube.<br />Quick fastening with integrated rib, which also fixes the protection tube in an axial direction
Downloads Corrugated tubes holder COS NW 14 black
Accessories
Products that match this product