Polyoelfin shrink tube CMP 93-0-BG

Polyoelfin shrink tube CMP 93-0-BG Part no. 91333
€ 269.80 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
91333
Item description
Polyoelfin shrink tube CMP 93-0-BG
Type
CMP 93-0-BG
Colour
black
Inner Ø after shrinkage mm
1.2
Inner Ø before shrinkage mm
2.4
Wall thickness mm
0.5
Metres per Packaging Unit
1
Cut-to-length service available
no
EAN / GTIN
4060892394645
Customs tariff number
39173200

Technical Data

Polyoelfin shrink tube 2:1
Temperature range -55°C to +135°C

Details

Cable Structure

      • Material: Polyolefin

Properties

      • silicone-free
      • cadmium-free
      • lead-free

Notes

      • Form of shipment:
      • CMP box (1.2m sections) (25 sections = 30.5m; 10 sections = 12.2m)
      • CMP rolls

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible