![Circular connectors MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11024548_TZ_1520x1160.jpg)
![Circular connectors MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11024548_TZ_1520x1160.jpg)
Circular connectors M12 MS female (5pin / 6.0 - 8.0)
Part no. 11024549
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Circular connectors M12 MS female (5pin / 6.0 - 8.0)
- Part no.
- 11024549
- Item description
- Circular connectors M12 MS female (5pin / 6.0 - 8.0)
- Outer Ø mm (approx.)
- 20
- Thread type
- metric
- Size
- M12
- Length mm
- 56.5
- Cable Ø from / to mm
- 6.0 - 8.0
- Thread length mm
- 12.0
- Spanner size mm
- 18
- Design
- female
- Number of poles
- 5
- TE Part no.
- T4110012051-070
- Fixing
- screw
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892537332
- Customs tariff number
- 85366990
Technical Data Circular connectors M12 MS female (5pin / 6.0 - 8.0)
Circular connectors M12 | |
Temperature range | -40°C to +85°C |
Protection class | IP 67 |
Details Circular connectors M12 MS female (5pin / 6.0 - 8.0)
Cable Structure
-
- Material: Brass, nickel plated
-
- Flammability acc. to UL 94 (HB)
-
- Material of contact surface: gold
-
- Profile design: horizontal
-
- Coding: A
-
- Fixing: screw
Properties
-
- compact design with high connector density
-
- Screw locking for easy and quick installation
-
- fast and reliable connection in the field
Notes
-
- Legend:
- L - Length
- D - Outer diameter
- TD - Thread Diameter
- SZ - Spanner Size
Application
-
• Industry Automation<br />• Automation technology<br />• Image processing system<br />• Sensors<br />• AGV (Automated guided vehicles)