![CGS-T](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905891_PF_1520x1160.jpg)
![CGS-T](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905891_PF_1520x1160.jpg)
Cable taping grips 30-40 mm
Part no. 905371
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable taping grips 30-40 mm
- Part no.
- 905371
- Item description
- Cable taping grips 30-40 mm
- Inner-Ø max. mm
- 40.0
- Inner-Ø min. mm
- 30.0
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892427893
- Customs tariff number
- 73129000
Technical Data Cable taping grips 30-40 mm
Cable taping grips |
Details Cable taping grips 30-40 mm
Cable Structure
-
- Material: steel galvanized
Application
-
• This cable grip is used wherever cables with high tensile forces are routed. <br />With thimble and press clamp.<br />Self-tightening under tension load.<br />Back-woven.