![CGS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905909_PF_1520x1160.jpg)
![CGS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905909_PF_1520x1160.jpg)
Cable installation grips 90-110 mm
Part no. 905919
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable installation grips 90-110 mm
- Part no.
- 905919
- Item description
- Cable installation grips 90-110 mm
- Inner-Ø max. mm
- 110.0
- Inner-Ø min. mm
- 90.0
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892428203
- Customs tariff number
- 73129000
Technical Data Cable installation grips 90-110 mm
Cable installation grips |
Details Cable installation grips 90-110 mm
Cable Structure
-
- Material: Stainless steel 1.4401 / AISI 316
Application
-
- Employed as a cable installation grip. For anti-slip installation of vertically attached cables.
- With thimble and press clamp.
- Self-tightening under tension load.
- Back-woven.