![CGS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905909_PF_1520x1160.jpg)
![CGS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905909_PF_1520x1160.jpg)
Cable installation grips 15-20 mm
Part no. 905602
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable installation grips 15-20 mm
- Part no.
- 905602
- Item description
- Cable installation grips 15-20 mm
- Inner-Ø max. mm
- 20.0
- Inner-Ø min. mm
- 15.0
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892427947
- Customs tariff number
- 73129000
Technical Data Cable installation grips 15-20 mm
Cable installation grips |
Details Cable installation grips 15-20 mm
Cable Structure
-
- Material: Stainless steel 1.4401 / AISI 316
Application
-
• Employed as a cable installation grip. For anti-slip installation of vertically attached cables.<br />With thimble and press clamp.<br />Self-tightening under tension load.<br />Back-woven.