Cable fleeting grips 60-70 mm
Part no. 905906
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable fleeting grips 60-70 mm
- Part no.
- 905906
- Item description
- Cable fleeting grips 60-70 mm
- Inner-Ø max. mm
- 70.0
- Inner-Ø min. mm
- 60.0
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892428159
- Customs tariff number
- 73129000
Technical Data Cable fleeting grips 60-70 mm
Cable fleeting grips |
Details Cable fleeting grips 60-70 mm
Cable Structure
-
- Material: steel galvanized
Application
-
• This cable grip is used as a cable installation grip e.g., wherever cables are suspended vertically. <br />Previously drawn cables can be re-drawn.<br />With thimble and press clamp.<br />Self-tightening under tension load.<br />Back-woven.