![CAN-BUS 0,34mm² 1-PAIR PVC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801572_PF_1520x1160.jpg)
![CAN-BUS 0,34mm² 1-PAIR PVC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801572_PF_1520x1160.jpg)
CAN-BUS 0,34mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,34 mm²
Part no. 801572
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details CAN-BUS 0,34mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,34 mm²
- Part no.
- 801572
- Item description
- CAN-BUS 0,34mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,34 mm²
- Outer Ø mm (approx.)
- 6.5
- Cu factor per km
- 21.0
- Weight kg/km (approx.)
- 65.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314995
- Customs tariff number
- 85444995
Technical Data CAN-BUS 0,34mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,34 mm²
All technical data can be found in the data sheet in the Downloads section |
Details CAN-BUS 0,34mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,34 mm²
Cable Structure
-
- Sheath colour: violet