BW PG 36
Part no. 93718
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details BW PG 36
- Part no.
- 93718
- Item description
- BW PG 36
- Thread type
- Length mm
- 20.0
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892378409
- Customs tariff number
- 73269098
Technical Data BW PG 36
Steel mounting bracket |
Details BW PG 36
Cable Structure
- Material: steel yellow chromated
Notes
- Legend:
- Dimensions
- d - Inner diameter
- a - Diameter of stud hole
- dbh - distance between holes (center/center)
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction