![BL-H](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96416_TZ_1520x1160.jpg)
![BL-H](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96416_TZ_1520x1160.jpg)
PVC blind plate BL-H PG 13.5 / M20 x 1.5
Part no. 96419
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PVC blind plate BL-H PG 13.5 / M20 x 1.5
- Part no.
- 96419
- Item description
- PVC blind plate BL-H PG 13.5 / M20 x 1.5
- Outer Ø mm (approx.)
- 18.5
- Thread type
- metric / PG / NPT
- Size
- M20 x 1.5 / PG 13.5 / NPT 1/2"
- Pieces per Packaging Unit
- 500
- Individual quantities available
- no
- EAN / GTIN
- 4060892374135
- Customs tariff number
- 39269097
Technical Data PVC blind plate BL-H PG 13.5 / M20 x 1.5
PVC blind plate | |
Temperature range | -20°C to +70°C |
Details PVC blind plate BL-H PG 13.5 / M20 x 1.5
Cable Structure
-
- Material: Rigid-PVC
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• As dust cap for HSK cable glands.
Downloads PVC blind plate BL-H PG 13.5 / M20 x 1.5
Accessories
Products that match this product
![HELUTOP® HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93908_PF_1520x1160.jpg)
![HELUTOP® HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93908_PF_1520x1160.jpg)
![HELUTOP® HT-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93867_TZ_1520x1160.jpg)
![HELUTOP® HT-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93867_TZ_1520x1160.jpg)