![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91556_TZ_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91556_TZ_1520x1160.jpg)
Solderless terminal B Cu tinned uninsulated round pattern B 16P 16 qmm
Part no. 91560
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Solderless terminal B Cu tinned uninsulated round pattern B 16P 16 qmm
- Part no.
- 91560
- Item description
- Solderless terminal B Cu tinned uninsulated round pattern B 16P 16 qmm
- Cross-section mm²
- 16
- Pin length mm
- 15
- Pin width mm
- 5.8
- Total length mm
- 29.5
- Weight kg/1000 pcs.
- 3.9
- PU/pc.
- 100
- Break package
- no
- EAN / GTIN
- 4060892416996
- customs tariff number
- 85369010
Technical Data Solderless terminal B Cu tinned uninsulated round pattern B 16P 16 qmm
Temperature range | up to +125°C |
Details Solderless terminal B Cu tinned uninsulated round pattern B 16P 16 qmm
Cable Structure
-
- Copper
-
- Surface: tinned
Notes
-
- Kupferberechnung gemäß AGB´s
Application
-
• Non-insulated squeeze snap-on connection in pin design.
Downloads Solderless terminal B Cu tinned uninsulated round pattern B 16P 16 qmm
Accessories
Products that match this product