![B-ET](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91514_TZ_1520x1160.jpg)
![B-ET](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91514_TZ_1520x1160.jpg)
Crimp cable lug B-ET B 95-12
Part no. 91545
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Crimp cable lug B-ET B 95-12
- Part no.
- 91545
- Item description
- Crimp cable lug B-ET B 95-12
- Type
- B 95-12
- ø Stud hole (a) in mm
- 13.0
- ø Wire receptable (d) in mm
- 15.0
- Flange width (b) in mm
- 24.0
- Length (l) in mm
- 42.0
- Weight in kg/1000 pc.
- 35.7
- cross-section from / to mm²
- 95.00
- Thickness mm
- 2.5
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892416781
- Customs tariff number
- 85369010
Technical Data Crimp cable lug B-ET B 95-12
Crimp cable lug acc. to DIN 46234 | |
Flange shape | Ring shape |
Temperature range | up to +120°C |
Details Crimp cable lug B-ET B 95-12
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Non-insulated solderless terminals in eye type design.