![Anaconda Sealtite® ZHLS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94988_PF_1520x1160.jpg)
![Anaconda Sealtite® ZHLS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94988_PF_1520x1160.jpg)
Protection tube Anaconda Sealtite® ZHLS 3/4"
Part no. 94991
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Protection tube Anaconda Sealtite® ZHLS 3/4"
- Part no.
- 94991
- Item description
- Protection tube Anaconda Sealtite® ZHLS 3/4"
- Outer Ø mm (approx.)
- 26.4
- Colour
- black
- trade size inch
- 3/4
- Inner Ø mm
- 21.0
- Metres per Packaging Unit
- 30
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892390296
- Customs tariff number
- 83071000
Technical Data Protection tube Anaconda Sealtite® ZHLS 3/4"
Protection tube | |
Temperature range | -25°C to +80°C short term up to +100°C |
Protection class | IP 67 / IP 66 |
Details Protection tube Anaconda Sealtite® ZHLS 3/4"
Cable Structure
-
- Outer sheath material: Polyolefin
-
- reinforced, galvanised and spiral wound steel band
-
- with latched profile
-
- continuous cord seal
-
- extruded plastic sheath
Properties
-
- lead-free
-
- low smoke development
Notes
-
- Suitable connection glands:
- LT-straight, LT-elbow 45° and 90°
- CV Compact straight, CV Compact elbow 45° and 90°
Application
-
• Due to the complex construction method, the plastic sheath and internal tube flush together.
Downloads Protection tube Anaconda Sealtite® ZHLS 3/4"
Accessories
Products that match this product