![Anaconda Sealtite® HC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91238_PF_1520x1160.jpg)
![Anaconda Sealtite® HC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91238_PF_1520x1160.jpg)
Protection tube Anaconda Sealtite® HC 1 1/2"
Part no. 91243
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Protection tube Anaconda Sealtite® HC 1 1/2"
- Part no.
- 91243
- Item description
- Protection tube Anaconda Sealtite® HC 1 1/2"
- Outer Ø mm (approx.)
- 47.8
- Colour
- black
- trade size inch
- 1 1/2
- Inner Ø mm
- 40.3
- Metres per Packaging Unit
- 15
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892390104
- Customs tariff number
- 39173900
Technical Data Protection tube Anaconda Sealtite® HC 1 1/2"
Protection tube | |
Temperature range | -45°C to +105°C short term up to +120°C |
Protection class | IP 67 |
Details Protection tube Anaconda Sealtite® HC 1 1/2"
Cable Structure
-
- Material: steel galvanized
-
- Outer sheath material: Polyvinyl chloride (PVC)
-
- reinforced, galvanised and spiral wound steel band
-
- with latched profile
-
- continuous cord seal
-
- extruded plastic sheath
Properties
-
- UV-beständig
Notes
-
- Suitable connection glands:
- LT-straight, LT-elbow 45° and 90°
- CV Compact straight, CV Compact elbow 45° and 90°
Application
-
- For extensive temperature ranges.
- Due to the complex construction method, the plastic sheath and internal tube flush together.
Downloads Protection tube Anaconda Sealtite® HC 1 1/2"
Accessories
Products that match this product
![LT elbow 45°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94160_PF_1520x1160.jpg)
![LT elbow 45°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94160_PF_1520x1160.jpg)
![LT elbow 90°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94170_PF_1520x1160.jpg)
![LT elbow 90°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94170_PF_1520x1160.jpg)