![ADI-B](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91912_PF_1520x1160.jpg)
![ADI-B](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91912_PF_1520x1160.jpg)
Core end sleeves ADI-B Coils 2.5 grey
Part no. 93047
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Core end sleeves ADI-B Coils 2.5 grey
- Part no.
- 93047
- Item description
- Core end sleeves ADI-B Coils 2.5 grey
- Cross-sec. mm² (approx.)
- 2.5
- Colour
- grey
- Length mm
- 14.0
- Colour code
- Telemecanique
- Sleeve length mm
- 8
- Pieces per Packaging Unit
- 5000
- Individual quantities available
- no
- EAN / GTIN
- 4060892414589
- Customs tariff number
- 85369010
Technical Data Core end sleeves ADI-B Coils 2.5 grey
Core end sleeves | |
Temperature range | up to +105°C short term up to +120°C |
Details Core end sleeves ADI-B Coils 2.5 grey
Cable Structure
-
- Material: copper
-
- Surface: tinned
-
- Insulation: Polypropylene (PP)
Properties
-
- Bandware zur Verarbeitung mit Stripax-Plus (Streifenware) oder Crimpautomaten (Spulenware).
- Isolierte Aderendhülsen verhindern ein Aufspleißen von abisolierten Drähten.
- Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.
Notes
-
- Delivery formats:
- Strips: 1 item = 10 strips x 50 pcs.
- Coils: Endless on cardboard coil
-
- Legend:
- Dimensions
- L - Length
- l - Length to centre of hole
Application
-
- Tape products for processing with Stripax-Plus (strip products) or automatic crimpers (coil products).
- Insulated core end sleeves prevent stripped wires from fanning.
- The hopper-shaped plastic collar enables them to be pushed easily onto the wires.
Downloads Core end sleeves ADI-B Coils 2.5 grey
Accessories
Products that match this product